Topic: 109

Communication Parameters (P3.xxx)

The table below contains basic overview information about the SureServo2 system's Communication parameters (P3.xxx). For detailed parameter information, you can access the SureServo2 user manual's parameter section by clicking the link below:

Click here to open Communication Parameter details

You can search within the manual using CTRL+F to find the specific parameter. Click BACK to return to the overview page.

Param. No. Function Range Run Read/Write Address Default
P3.000 Address 0x0001–0x007F Read/Write● 0300H
0301H
0x007F
P3.001 Transmission speed 0x000–0x3405 Read/Write● 0302H
0303H
0x0203
P3.002 Communication protocol 0x0000–0x0008 Read/Write 0304H
0305H
0x0006
P3.003 Communication error handling 0x0000–0x0001 Read/Write 0306H
0307H
0x0000
P3.004 Communication timeout 0–20 seconds Read/Write 0308H
0309H
0
P3.005 Reserved – – – –
P3.006 Digital input (DI) control switch 0x0000–0x1FFF Read/Write 030CH
030DH
0x0000
P3.007 Communication response delay time 0–1000 (0.5 ms) Read/Write 030EH
030FH
0
P3.008 Reserved – – – –
P3.009 Reserved – – – –
P3.010 Reserved – – – –
P3.011 Reserved – – – –
P3.012 Reserved – – – –
P3.013 Full-closed loop feedback source for the controller 0x0000–0x0022 Read/Write 031AH
031BH
0x0000
P3.014 Reserved – – – –
P3.015 Reserved – – – –
P3.016 Reserved – – – –
P3.017 Reserved – – – –
P3.018 Reserved – – – –
P3.019 Reserved – – – –
P3.020 Reserved – – – –
P3.021 Reserved – – – –
P3.022 Reserved – – – –
P3.023 Reserved – – – –
P3.024 Reserved – – – –
P3.025 Reserved – – – –
P3.026 Reserved – – – –
P3.027 Reserved – – – –
P3.028 Reserved – – – –
P3.029 Reserved – – – –
P3.030 Reserved – – – –
P3.031 Reserved – – – –
P3.032 Reserved – – – –
P3.033 Reserved – – – –
P3.034 Reserved – – – –
P3.035 Reserved – – – –
P3.036 Reserved – – – –
P3.037 Reserved – – – –
P3.038 Reserved – – – –
P3.039 Reserved – – – –
P3.040 Reserved – – – –
P3.041 Reserved – – – –
P3.042 Reserved – – – –
P3.043 Reserved – – – –
P3.044 Reserved – – – –
P3.045* Communication card type -32768–32767 Read 035AH
035BH
0
P3.046* Communication card firmware version 0x0000–0xFFFF Read 035CH
035DH
0x0000
P3.047* Communication product code -32768–32767 Read 035EH
035FH
0
P3.048* Communication card error status -32768–32767 Read 0360H
0361H
0
P3.049* IP configuration -32768–32767 Read/Write■ 0362H
0363H
0
P3.050* IP address 1 -32768–32767 Read/Write■ 0364H
0365H
192
P3.051* IP address 2 -32768–32767 Read/Write■ 0366H
0367H
168
P3.052* IP address 3 -32768–32767 Read/Write■ 0368H
0369H
1
P3.053* IP address 4 -32768–32767 Read/Write■ 036AH
036BH
10
P3.054* Net mask 1 -32768–32767 Read/Write■ 036CH
036DH
255
P3.055* Net mask 2 -32768–32767 Read/Write■ 036EH
036FH
255
P3.056* Net mask 3 -32768–32767 Read/Write■ 0370H
0371H
255
P3.057* Net mask 4 -32768–32767 Read/Write■ 0372H
0373H
0
P3.058* Gateway 1 -32768–32767 Read/Write■ 0374H
0375H
0
P3.059* Gateway 2 -32768–32767 Read/Write■ 0376H
0377H
0
P3.060* Gateway 3 -32768–32767 Read/Write■ 0378H
0379H
0
P3.061* Gateway 4 -32768–32767 Read/Write■ 037AH
037BH
0
P3.062 Reserved – – – –
P3.063 Reserved – – – –
P3.064 Return to factory setting -32768–32767 Read/Write■ 0380H
0381H
0
P3.065 Setting of communication card -32768–32767 Read/Write■ 0382H
0383H
0
P3.066 Reserved – – – –
P3.067 PLC connection timeout 1–600 Read/Write 0386H
0387H
30
P3.068 Ethernet timeout detection of servo drive 0–1 Read/Write 0388H
0389H
1
P3.069 Ethernet timeout handle of servo drive 0–3 Read/Write 038AH
038BH
1